IESNA:LM-63-2002
[TEST]P1203917
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19423
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1959.4 2036.1 2178.4 2339 2479.2 2603 2701.2 2765.7 2790.2 2814.8
2914 3000 3125.8 3392.9 3775.6 4230.9 4688.2 5132.3 5525.2 5844.4
6198.5 6523.8 6858.4 7172.5 7452.9 7547 7387.4 6995.5 5963.1 3842.1
1401.8 510.6 268.1 148.4 79.8 23.5 0
1959.4 2049.4 2195.8 2354.4 2499.6 2617.3 2719.6 2781 2806.6 2830.1
2918.1 2999 3114.6 3357.1 3728.5 4172.6 4614.6 5070.9 5470 5832.2
6164.7 6542.3 6859.4 7174.6 7467.2 7599.2 7507.1 7150 6194.4 4153.1
1592.1 558.7 294.7 160.6 84.9 28.6 0
1959.4 2037.2 2175.3 2330.8 2467.9 2586.6 2678.7 2739.1 2762.6 2772.8
2841.4 2933.5 3036.8 3231.2 3560.7 3977.1 4452.9 4932.8 5368.7 5724.7
6050.1 6414.4 6823.6 7227.8 7612.5 7922.5 8132.3 8120 7404.8 5452.6
2533.4 826.7 423.6 237.4 111.5 36.8 0
1959.4 2025.9 2152.8 2297.1 2421.9 2530.3 2618.3 2671.5 2694.1 2701.2
2738 2836.3 2935.5 3051.1 3270.1 3587.3 3974.1 4407.9 4871.4 5344.1
5809.7 6294.6 6807.3 7372.1 7950.2 8402.4 8775.9 9167.8 9314.1 8109.8
5090.4 1956.3 759.2 412.3 225.1 71.6 0
1959.4 2020.8 2132.3 2261.2 2376.9 2478.2 2563.1 2618.3 2644.9 2658.2
2676.7 2741.1 2848.6 2937.6 3048.1 3238.4 3518.7 3864.6 4269.8 4747.6
5309.3 5943.7 6608.8 7380.2 8058.6 8728.8 9418.4 10255.4 11216.2 11430
9594.4 5900.7 2528.3 1138.8 556.6 217.9 0
1959.4 2007.5 2099.6 2207 2315.5 2416.8 2502.7 2568.2 2606.1 2633.7
2655.2 2696.1 2779 2884.4 2972.4 3074.7 3245.5 3495.2 3834.9 4221.7
4664.7 5158.9 5705.3 6335.6 7057.9 7944 8996.9 10263.6 11995.8 13625.8
13542.9 10866.2 6453.2 2759.5 956.7 214.9 0
1959.4 2006.5 2095.5 2206 2308.3 2407.6 2494.5 2562.1 2603 2632.7
2654.1 2695.1 2772.8 2876.2 2968.3 3068.5 3226.1 3452.2 3793 4149
4605.4 5054.5 5590.7 6205.6 6935.2 7823.3 8877.2 10152.1 11888.4 13619.6
13582.8 10949.1 6583.2 2837.3 978.2 220 0
1959.4 1998.3 2072 2163 2259.2 2353.3 2445.4 2521.1 2573.3 2613.2
2653.1 2705.3 2763.6 2818.9 2895.6 3003.1 3126.9 3282.4 3515.7 3840
4238 4707.7 5272.5 5966.2 6785.8 7734.3 8780 9923.9 11301.1 12544.3
12331.4 9858.4 5858.8 2314.4 691.7 137.1 0
1959.4 1993.2 2045.4 2121.1 2206 2294 2386.1 2468.9 2537.5 2598.9
2659.3 2724.7 2779 2825 2883.3 2952.9 3069.6 3239.4 3502.4 3875.8
4372.1 4997.2 5732.9 6550.4 7395.6 8283.7 9206.6 10196.1 11183.4 11495.5
10493.8 7469.3 3510.6 1235 492.2 194.4 0
1959.4 1978.8 2014.7 2068.9 2138.5 2217.2 2305.2 2387.1 2462.8 2537.5
2611.2 2684.8 2747.3 2805.6 2865.9 2934.5 3038.9 3210.8 3502.4 3931.1
4523.5 5247.9 6044 6867.6 7714.8 8580.4 9486 10303.5 10663.7 9963.8
7696.4 3862.5 1163.4 493.2 289.6 146.3 0
1959.4 1974.8 1997.3 2039.2 2093.4 2159.9 2231.6 2308.3 2383 2459.7
2542.6 2628.6 2714.5 2789.2 2872.1 2969.3 3112.5 3343.8 3694.7 4193
4913.3 5757.5 6741.8 7756.8 8824 9716.2 10448.8 10687.2 10016 8033
5004.4 1982.9 594.5 245.6 118.7 38.9 0
1959.4 1968.6 1987 2022.8 2076 2130.3 2200.9 2273.5 2346.2 2417.8
2501.7 2592.8 2683.8 2766.7 2863.9 2972.4 3133 3352 3678.4 4149
4795.7 5618.3 6562.7 7526.6 8414.7 9097.2 9438.9 9229.1 8309.3 6321.2
3614.9 1378.2 477.8 195.4 84.9 17.4 0
1959.4 1965.5 1976.8 2014.7 2060.7 2117 2177.3 2242.8 2312.4 2378.9
2454.6 2540.6 2622.4 2705.3 2794.3 2899.7 3028.6 3207.7 3442 3757.1
4209.4 4824.3 5560 6304.9 6929 7281 7223.7 6730.5 5838.3 4353.7
2390.2 918.8 359.1 179.1 113.6 43 0
1959.4 1954.3 1966.6 1997.3 2040.2 2093.4 2151.8 2209.1 2264.3 2312.4
2365.6 2414.7 2459.7 2495.6 2510.9 2508.9 2484.3 2439.3 2383 2329.8
2280.7 2260.2 2260.2 2219.3 2053.5 1734.3 1326.1 961.8 716.2 555.6
446.1 368.3 304.9 241.5 159.6 67.5 0
1959.4 1949.2 1960.4 1996.2 2043.3 2095.5 2151.8 2207 2260.2 2294
2310.4 2305.2 2284.8 2239.8 2168.1 2074 1960.4 1835.6 1702.6 1551.2
1403.8 1261.6 1125.5 999.7 885.1 794 713.2 653.8 597.5 538.2
465.5 393.9 313.1 231.2 140.2 63.4 0
1959.4 1943 1962.5 1999.3 2049.4 2105.7 2170.2 2229.5 2265.3 2279.7
2262.3 2218.3 2163 2092.4 2015.7 1925.6 1814.1 1688.3 1552.2 1408.9
1267.7 1135.7 1020.1 921.9 834.9 763.3 702.9 668.1 624.1 566.8
495.2 398 308 219 126.9 65.5 0
1959.4 1942 1963.5 2008.5 2062.7 2129.3 2195.8 2241.8 2263.3 2260.2
2235.7 2199.9 2137.4 2052.5 1954.3 1855 1749.6 1627.9 1492.8 1354.7
1226.8 1120.4 1025.2 943.4 868.7 802.2 763.3 727.5 728.5 733.6
685.5 598.6 532.1 413.4 286.5 191.3 0
1959.4 1947.1 1973.7 2021.8 2090.4 2155.9 2208 2249 2262.3 2259.2
2238.7 2194.7 2121.1 2031 1925.6 1815.1 1678 1530.7 1387.4 1259.5
1151.1 1060 983.3 916.8 851.3 793 743.9 802.2 914.7 964.9
939.3 898.4 861.5 695.8 557.6 396 0
1959.4 1948.1 1980.9 2038.2 2103.7 2172.2 2221.3 2251 2260.2 2258.2
2239.8 2197.8 2128.2 2040.2 1912.3 1765 1593.1 1431.4 1275.9 1156.2
1045.7 961.8 892.2 837 782.7 711.1 740.8 814.5 852.3 834.9
789.9 786.8 684.5 559.7 473.7 336.6 0
1959.4 1949.2 1986 2047.4 2119 2182.5 2227.5 2253.1 2263.3 2260.2
2241.8 2205 2150.7 2062.7 1923.6 1741.5 1539.9 1347.5 1180.8 1043.7
932.1 854.4 799.1 753.1 680.4 667.1 706 750 735.7 694.7
663 631.3 516.7 422.6 357.1 252.7 0
1959.4 1950.2 1990.1 2054.6 2132.3 2192.7 2238.7 2265.3 2278.6 2275.6
2254.1 2224.4 2170.2 2069.9 1916.4 1716.9 1491.8 1267.7 1078.4 944.4
852.3 786.8 738.7 690.7 628.2 645.6 681.4 701.9 679.4 751
689.6 616 462.5 373.5 308 189.3 0
1959.4 1954.3 1992.1 2056.6 2129.3 2196.8 2242.8 2269.4 2284.8 2285.8
2270.5 2243.8 2191.7 2095.5 1938.9 1732.3 1494.9 1260.6 1066.2 933.1
847.2 781.7 732.6 680.4 620.1 638.5 673.3 693.7 670.2 744.9
689.6 561.7 447.1 369.4 307 148.4 0
